SKM800GA126D

SEMITRANS® 4

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 22890405
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 33 piece(s)
  • Quantity Price
  • 1+ 238,79 €
  • 12+ 208,95 €
  • 36+ 149,25 €
more Prices
Prices excl. Tax and Shipping
238.79425 EUR