SKM800GA176D

SEMITRANS® 4

VCES 1700 V
IC 600 A

Part Number: 22890435
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 327,67 €
  • 12+ 286,71 €
  • 36+ 204,80 €
more Prices
Prices excl. Tax and Shipping
327.672 EUR