SKM900GA12E4

SEMITRANS® 4

IGBT4 Modules


VCES 1200 V
IC 900 A

Part Number: 22892130
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 128 piece(s)
  • Quantity Price
  • 1+ 263,93 €
  • 12+ 230,93 €
  • 36+ 164,95 €
more Prices
Prices excl. Tax and Shipping
263.92725 EUR