SEMiX101GD066HDs

SEMiX® 13

Trench IGBT Modules


VCES 600 V
IC 100 A

Part Number: 27891200
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 281,72 €
  • 4+ 96,84 €
  • 16+ 88,04 €
more Prices
Prices excl. Tax and Shipping
281.72125 EUR