SEMiX101GD126HDs

SEMiX® 13

Trench IGBT Modules


VCES 1200 V
IC 75 A

Part Number: 27890730
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 365,16 €
  • 4+ 125,52 €
  • 16+ 114,11 €
more Prices
Prices excl. Tax and Shipping
365.15625 EUR