SEMiX101GD12E4s

SEMiX® 13

Trench IGBT Modules


VCES 1200 V
IC 100 A

Part Number: 27890195
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 327,67 €
  • 4+ 112,64 €
  • 16+ 102,40 €
more Prices
Prices excl. Tax and Shipping
327.672 EUR