SEMiX106GD12T4p

SEMiX® 6p

Trench IGBT Modules


VCES 1200 V
IC 100 A

Part Number: 27896010
Net unit weight: 0.321 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 336,58 €
  • 6+ 136,74 €
  • 24+ 105,18 €
more Prices
Prices excl. Tax and Shipping
336.57925 EUR