SEMiX151GAL12E4s

SEMiX® 1s

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27890102
Net unit weight: 0.15 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 26 piece(s)
  • Quantity Price
  • 1+ 129,40 €
  • 8+ 48,52 €
  • 32+ 40,44 €
more Prices
Prices excl. Tax and Shipping
129.396 EUR