SEMiX151GAR12E4s

SEMiX® 1s

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27890104
Net unit weight: 0.15 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 128,33 €
  • 8+ 48,12 €
  • 32+ 40,10 €
more Prices
Prices excl. Tax and Shipping
128.33 EUR