SEMiX151GB12E4s

SEMiX® 1s

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27890100
Net unit weight: 0.15 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 35 piece(s)
  • Quantity Price
  • 1+ 167,94 €
  • 8+ 62,98 €
  • 32+ 52,48 €
more Prices
Prices excl. Tax and Shipping
167.936 EUR