SEMiX151GB12Vs

SEMiX® 1s

VCES 1200 V
IC 150 A

Part Number: 27890101
Net unit weight: 0.15 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 203,90 €
  • 8+ 76,47 €
  • 32+ 63,72 €
more Prices
Prices excl. Tax and Shipping
203.90325 EUR