SEMiX151GB17E4s

SEMiX® 1s

Trench IGBT Modules


VCES 1700 V
IC 150 A

Part Number: 27892100
Net unit weight: 0.15 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 205,74 €
  • 8+ 77,15 €
  • 32+ 64,30 €
more Prices
Prices excl. Tax and Shipping
205.738 EUR