SEMiX151GD066HDs

SEMiX® 13

Trench IGBT Modules


VCES 600 V
IC 150 A

Part Number: 27891210
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 346,73 €
  • 4+ 119,19 €
  • 16+ 108,35 €
more Prices
Prices excl. Tax and Shipping
346.72675 EUR