SEMiX151GD126HDs

SEMiX® 13

Trench IGBT Modules


VCES 1200 V
IC 100 A

Part Number: 27890731
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 27 piece(s)
  • Quantity Price
  • 1+ 447,03 €
  • 4+ 153,67 €
  • 16+ 139,70 €
more Prices
Prices excl. Tax and Shipping
447.03325 EUR