SEMiX151GD12E4s

SEMiX® 13

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27890200
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 427,32 €
  • 4+ 146,89 €
  • 16+ 133,54 €
more Prices
Prices excl. Tax and Shipping
427.3225 EUR