SEMiX151GD12Vs

SEMiX® 13

VCES 1200 V
IC 150 A

Part Number: 27890201
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 521,16 €
  • 4+ 179,15 €
  • 16+ 162,86 €
more Prices
Prices excl. Tax and Shipping
521.16125 EUR