SEMiX155MLI07E4

SEMiX® 5

3-Level NPC IGBT-Module


VCES 650 V
IC 150 A

Part Number: 21919410
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 426,18 €
  • 3+ 159,82 €
  • 12+ 133,19 €
more Prices
Prices excl. Tax and Shipping
426.18475 EUR