SEMiX156GD12T4p

SEMiX® 6p

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27896020
Net unit weight: 0.321 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 426,42 €
  • 6+ 173,24 €
  • 24+ 133,26 €
more Prices
Prices excl. Tax and Shipping
426.4205 EUR