SEMiX201GD066HDs

SEMiX® 13

Trench IGBT Modules


VCES 600 V
IC 200 A

Part Number: 27891220
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 415,78 €
  • 4+ 142,93 €
  • 16+ 129,93 €
more Prices
Prices excl. Tax and Shipping
415.781 EUR