SEMiX202GB066HDs

SEMiX® 2s

Trench IGBT Modules


VCES 600 V
IC 200 A

Part Number: 27891110
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 16 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 199,62 €
  • 6+ 74,86 €
  • 24+ 62,38 €
more Prices
Prices excl. Tax and Shipping
199.61875 EUR