SEMiX202GB12Vs

SEMiX® 2s

VCES 1200 V
IC 200 A

Part Number: 27890111
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 300,61 €
  • 6+ 112,73 €
  • 24+ 93,94 €
more Prices
Prices excl. Tax and Shipping
300.612 EUR