SEMiX202GB17E4s

SEMiX® 2s

Trench IGBT Modules


VCES 1700 V
IC 200 A

Part Number: 27892074
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 293,97 €
  • 6+ 110,24 €
  • 24+ 91,86 €
more Prices
Prices excl. Tax and Shipping
293.97 EUR