SEMiX206GD12T4p

SEMiX® 6p

Trench IGBT Modules


VCES 1200 V
IC 200 A

Part Number: 27896030
Net unit weight: 0.321 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 15 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 591.63 $
  • 6+ 240.35 $
  • 24+ 184.88 $
more Prices
Prices excl. Tax and Shipping
591.634074 USD