SEMiX223GB12E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 225 A

Part Number: 27895002
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 49 piece(s)
  • Quantity Price
  • 1+ 295,10 €
  • 6+ 119,88 €
  • 24+ 92,22 €
more Prices
Prices excl. Tax and Shipping
295.0975 EUR