SEMiX223GB12M7p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 225 A

Part Number: 27895102
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 295,88 €
  • 6+ 120,20 €
  • 24+ 92,47 €
more Prices
Prices excl. Tax and Shipping
295.8765 EUR