SEMiX245DH16

SEMiX® 5

Bridge Rectifier Module (halfcontrolled)


VRRM 1600 V
ID 336 A

Part Number: 21920620
Net unit weight: 0.39 kg
Tariff Number: 85044083
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 374.39 $
  • 3+ 140.40 $
  • 12+ 117.00 $
more Prices
Prices excl. Tax and Shipping
374.39335 USD