SEMiX302GAL17E4s

SEMiX® 2s

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 27892120
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 274,04 €
  • 6+ 102,77 €
  • 24+ 85,64 €
more Prices
Prices excl. Tax and Shipping
274.044 EUR