SEMiX302GB066HDs

SEMiX® 2s

Trench IGBT Modules


VCES 600 V
IC 300 A

Part Number: 27891120
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 242,88 €
  • 6+ 91,08 €
  • 24+ 75,90 €
more Prices
Prices excl. Tax and Shipping
242.884 EUR