SEMiX302GB12E4s

SEMiX® 2s

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890120
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 311,44 €
  • 6+ 116,79 €
  • 24+ 97,32 €
more Prices
Prices excl. Tax and Shipping
311.436 EUR