SEMiX302GB12Vs

SEMiX® 2s

VCES 1200 V
IC 300 A

Part Number: 27890121
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 392,83 €
  • 6+ 147,31 €
  • 24+ 122,76 €
more Prices
Prices excl. Tax and Shipping
392.83125 EUR