SEMiX302GB17E4s

SEMiX® 2s

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 27892110
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 392,56 €
  • 6+ 147,21 €
  • 24+ 122,67 €
more Prices
Prices excl. Tax and Shipping
392.56475 EUR