SEMiX303GB12E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890130
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 348,32 €
  • 6+ 130,43 €
  • 24+ 108,69 €
more Prices
Prices excl. Tax and Shipping
348.3155 EUR