SEMiX303GB12M7p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27895107
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 370.78 $
  • 6+ 150.63 $
  • 24+ 115.87 $
more Prices
Prices excl. Tax and Shipping
370.784253 USD