SEMiX303GB12Vs

SEMiX® 3s

VCES 1200 V
IC 300 A

Part Number: 27890131
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 343,81 €
  • 6+ 128,74 €
  • 24+ 107,29 €
more Prices
Prices excl. Tax and Shipping
343.8055 EUR