SEMiX303GB17E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 27892075
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 14 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 413,09 €
  • 6+ 154,68 €
  • 24+ 128,90 €
more Prices
Prices excl. Tax and Shipping
413.08525 EUR