SEMiX303GD12E4c

SEMiX® 33c

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890210
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 15 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 977,71 €
  • 4+ 366,64 €
  • 16+ 290,26 €
more Prices
Prices excl. Tax and Shipping
977.7065 EUR