SEMiX305MLI12E4V2

SEMiX® 5

3-Level NPC IGBT-Module


VCES 1200 V
IC 300 A

Part Number: 27922900
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 764,37 €
  • 3+ 286,64 €
  • 12+ 238,87 €
more Prices
Prices excl. Tax and Shipping
764.37325 EUR