SEMiX355MLI12M7

SEMiX® 5

3-Level NPC IGBT-Module


VCES 1200 V
IC 350 A

Part Number: 27922120
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 613,61 €
  • 3+ 230,10 €
  • 12+ 191,75 €
more Prices
Prices excl. Tax and Shipping
613.606 EUR