SEMiX365DH16

SEMiX® 5

Bridge Rectifier Module (halfcontrolled)


VRRM 1600 V
ID 484 A

Part Number: 21920700
Net unit weight: 0.39 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 384,25 €
  • 3+ 144,09 €
  • 12+ 120,08 €
more Prices
Prices excl. Tax and Shipping
384.252 EUR