SEMiX402GAL066HDs

SEMiX® 2s

Trench IGBT Modules


VCES 600 V
IC 400 A

Part Number: 27891104
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 217,93 €
  • 6+ 81,72 €
  • 24+ 68,10 €
more Prices
Prices excl. Tax and Shipping
217.92525 EUR