SEMiX402GAR066HDs

SEMiX® 2s

Trench IGBT Modules


VCES 600 V
IC 400 A

Part Number: 27891106
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 231.42 $
  • 6+ 86.78 $
  • 24+ 72.31 $
more Prices
Prices excl. Tax and Shipping
231.4226 USD