SEMiX402GB066HDs

SEMiX® 2s

Trench IGBT Modules


VCES 600 V
IC 400 A

Part Number: 27891100
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 288,64 €
  • 6+ 108,24 €
  • 24+ 90,20 €
more Prices
Prices excl. Tax and Shipping
288.64 EUR