SEMiX404GB12E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1200 V
IC 400 A

Part Number: 27890170
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 461,25 €
  • 4+ 172,97 €
  • 24+ 144,14 €
more Prices
Prices excl. Tax and Shipping
461.25 EUR