SEMiX404GB17E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1700 V
IC 400 A

Part Number: 27892076
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 542,89 €
  • 4+ 203,59 €
  • 24+ 169,65 €
more Prices
Prices excl. Tax and Shipping
542.89125 EUR