SEMiX405MLI07E4

SEMiX® 5

3-Level NPC IGBT-Module


VCES 650 V
IC 400 A

Part Number: 21919440
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 621,34 €
  • 3+ 233,00 €
  • 12+ 194,17 €
more Prices
Prices excl. Tax and Shipping
621.34475 EUR