SEMiX443KD22p

SEMiX® 3p

VRRM 2200 V
IFAV 580 A

Part Number: 27897530
Net unit weight: 0.35 kg
Tariff Number: 85044083
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 334.33 $
  • 6+ 135.82 $
  • 24+ 104.48 $
more Prices
Prices excl. Tax and Shipping
334.334618 USD