SEMiX452GAL126HDs

SEMiX® 2s

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890685
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 307.41 $
  • 6+ 115.28 $
  • 24+ 96.07 $
more Prices
Prices excl. Tax and Shipping
307.412101 USD