SEMiX453GAL12E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27890144
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 12 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 271,79 €
  • 6+ 101,77 €
  • 24+ 84,82 €
more Prices
Prices excl. Tax and Shipping
271.789 EUR