SEMiX453GAL17E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27892132
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 383,00 €
  • 6+ 143,42 €
  • 24+ 119,52 €
more Prices
Prices excl. Tax and Shipping
383.0015 EUR