SEMiX453GB07E3p

SEMiX® 3p

VCES 650 V
IC 450 A

Part Number: 27895704
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 373,64 €
  • 6+ 151,79 €
  • 24+ 116,77 €
more Prices
Prices excl. Tax and Shipping
373.64325 EUR